Features for the BQ24188EVM-691
- Programmable battery voltage, charge current, input current, and status reporting via I2C interface
- Adapter input operating range of 4.2 V - 10.5 V
- LED indication for status signals
- Test points for key signals available for testing purposes
- WCSP packaged IC
Description for the BQ24188EVM-691
The bq24188 evaluation module (EVM) is a complete charger module for evaluating compact, flexible, high-efficiency, switch-mode battery charge and power path management solution for single-cell, Li-ion and Li-polymer battery-powered systems used in a wide range of portable applications.