Features for the BQ24232HEVM-608
- Adapter input operating range of 4.35 V –6.4 V (230H), 4.35 V –10 V (232H)
- LED indication for status signals
- Test points for key signals available for testing purposes.
Description for the BQ24232HEVM-608
The bq2423XH evaluation module (EVM) is a complete charger module for evaluating compact, linear mode battery charge and power path management solution for single-cell, Li-ion and Li-polymer battery-powered systems used in a wide range of portable applications.