See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

BQ24250EVM-150-BQ24250EVM-150 Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger Evaluation Module

This EVM enables test and evaluation of the Texas Instruments' bq24250/51/57 devices. The bq2425x series are highly integrated single cell Li-Ion battery chargers targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that operates from either a USB port or AC wall adapter for a versatile solution. BC1.2 compliant D+/D detection allows for recognition of CDP, DCP, SDP, and non-standard USB adapters. The use of an accessory dead battery provision (DBP) pin allows for the system to sync a dead battery state in order to enable/disable the BC1.2 detection in the case of an external USB-PHI. The user's guide includes EVM specifications, the schematic diagram, bill of materials, and board layout.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00