See datasheet for actual packaging/pinout drawings

bq24295EVM-549


BQ24295EVM-549-I2C Controlled 2.5A Single Cell Charger with Narrow VDC Power Path Management Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments bq24295EVM-549

I2C Controlled 2.5A Single Cell Charger with Narrow VDC Power Path Management and USB OTG, 5V and 1.5 ADC maximum

The BQ24295EVM requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now USB Interface Adapter EVM

Order SummaryEdit >
HDC2010EVM (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00