See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

BQ24296MEVM-655-I2C Controlled 3A Single Cell USB NVDC-1 Charger with Adjustable Voltage USB OTG Evaluation Module

The bq2296M evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.

The BQ24296MEVM-655 requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now USB Interface Adapter EVM

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00