See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

BQ24297EVM-021-I2C Controlled 4.5A Single Cell Charger with Narrow VDC Power Path Management Evaluation Module

I2C Controlled 4.5A Single Cell Charger with Narrow VDC Power Path Management; Default Setting (BATREG = 4.208, ICHG = 2A, VINDPM = 4.36V) and USB OTG

The BQ24297EVM-021 requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now USB Interface Adapter EVM

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00