BQ24298EVM-655 BQ24298 I2C Controlled Single Cell 3A USB Charger with NVDC Power Path  Evaluation Module angled board image

BQ24298EVM-655

BQ24298 I2C Controlled Single Cell 3A USB Charger with NVDC Power Path Evaluation Module

Pricing

Qty Price
+

Features for the BQ24298EVM-655

  • Input voltage range: 3.9V to 6.2V
  • 2C Communication
  • LED indication for status signals
  • Test points for key signals available for testing purposes
  • Jumpers for different circuit configuration

Description for the BQ24298EVM-655

The bq24298 evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.

Pricing

Qty Price
+