See datasheet for actual packaging/pinout drawings

BQ24304EVM


BQ24304 Evaluation Module for Li+ Charger and Front End Protection IC

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments BQ24304EVM

The bq2430x/1x evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the bq2430x/1x and bq24080 devices. It is designed to deliver up to 200 mA (bq2430x) or 700 mA (bq2431x) of charge current to Li-ion or Li-polymer applications.

The charger front-end protection current is designed to 300 mA (bq2430x) or 1000 mA (bq2431x). The bq2430x/1x protects the charging system against three types of failures: input overvoltage when the AC adapter fails to regulate its voltage; load overcurrent when failures such as a short-circuit occurs in the charging system; and battery overcharge. In addition, bq2430x provide a PFET gate drive signal to an external PFET for input reverse-polarity protection.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00