See datasheet for actual packaging/pinout drawings

Package | PIN:

DSG | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.05
10 - 24 $ 0.94
25 - 99 $ 0.87
100 - 249 $ 0.74
250 - 499 $ 0.69
500 - 749 $ 0.56
750 - 999 $ 0.45
1000 - 9999 $ 0.40
  View datasheet for BQ24352DSGR View product folder for BQ24352DSGR

Adjust your quantity during checkout

BQ24352DSGR-Over-Voltage and Over-Current Charger Front-End Protection IC With FET, 7.1 Input OVP

The bq24350/2 is a highly integrated circuit designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage and the battery voltage. In case of an input over-voltage condition, the IC will turn off the internal power FET after a blanking time. If the battery voltage rises to unsafe levels during charging process, power is removed from the system. If the input current exceeds the over current threshold for a limited time, the IC will turn off the output power. The integrated charging FET can regulate the charge voltage and current according to the control from the host. The device can also provide a voltage source with over voltage and over current protection for host controller.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00