See datasheet for actual packaging/pinout drawings

bq24352EVM


BQ24352EVM-BQ24352 DSG EVM for Li-Ion Charger Front-End Protection IC

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments bq24352EVM

The bq24352 evaluation module (EVM) is a complete charger module for evaluating a charger front-end protection and charger solution using the bq24352 and bq2057C devices. It is designed to deliver up to 560 mA of charge current to Li-ion or Li-polymer applications. The charger front-end protection current is designed to 1.2 A. The bq24352 protects the charging system against three types of failures: input overvoltage when the ac adapter fails to regulate its voltage, load overcurrent when failures such as a short circuit occur in the charging system, and battery overcharge.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00