BQ24381EVM BQ24381 Evaluation Module angled board image

BQ24381EVM

BQ24381 Evaluation Module

Pricing

Qty Price
+

Features for the BQ24381EVM

  • Evaluation module for bq2430x, bq2431x, and bq2438x DSG
  • Evaluation module for bq24080 charger integrated circuit (IC)
  • Evaluation module for bq2430x/1x/8x and bq24080 chipset solution
  • Input operating range for bq2430x/1x/8x 4.5 V - 26 V
  • Input operating range for bq24080 4.5 V - 6.5 V
  • Input overvoltage protection
  • Input overcurrent protection
  • Battery overvoltage protection
  • Input reverse voltage protection for bq2430x
  • LED indication for status signals
  • Test points for key signals available for testing purpose. Easy probe hook-up
  • Jumpers available. Easy to change connections

Description for the BQ24381EVM

The bq2430x/1x/8x evaluation module is a complete charger module for evaluating a charger front-end protection and charger solution using the bq2430x/1x/8x and bq24080 devices. This user’s guide presents test summary information, printed-circuit board layout guidelines, bill of materials, board layout, and schematics.

Pricing

Qty Price
+