BQ24392EVM BQ24392EVM evaluation module for BC1.2 charger detection with integrated USB 2.0 isolation switch angled board image

BQ24392EVM

BQ24392EVM evaluation module for BC1.2 charger detection with integrated USB 2.0 isolation switch

Pricing

Qty Price
+

Features for the BQ24392EVM

  • Easy setup with no external supply required
  • LED output indicators
  • USB 2.0 ready
  • Integrated 3.3-V LDO regulator for GPIO pins

Description for the BQ24392EVM

The BQ24392EVM is an evaluation module (EVM) for our BC 1.2 charger detection IC with integrated isolation switch. The EVM fully supports USB 2.0 communication for easy evaluation of device performance. In addition, the EVM is designed to be fully operational with no external lab equipment, drawing power from the inserted charger and using LEDs to indicate output status.

Pricing

Qty Price
+