See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 8

Temp:

S (-20 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.95
10 - 24 $ 3.55
25 - 99 $ 3.31
100 - 249 $ 2.90
250 - 499 $ 2.72
500 - 749 $ 2.31
750 - 999 $ 1.95
1000 - 9999 $ 1.86
  View datasheet for BQ24401PW View product folder for BQ24401PW

Adjust your quantity during checkout

BQ24401PW-Switch-mode NiCd/NiMH Battery Charger with dT/dt Termination

The bq24401 is a programmable, monolithic IC for fast-charge management of nickel cadmium (NiCd) and nickel metal-hydride (NiMH) in single or multi-cell applications.

The bq24401 provides these charge termination criteria:

  • Rate of temperature rise (ΔT/Δt)
  • Maximum temperature
  • Maximum charge time

For safety, the bq24401 inhibits fast charge until the battery voltage and temperature are within user-defined limits. If the battery voltage is below the low-voltage threshold, the bq24401 uses trickle-charge to condition the battery. For NiMH batteries, the bq24401 provides an optional top-off charge to maximize the battery capacity.

The integrated high-speed comparator allows the bq24401 to be the basis for a complete, high-efficiency battery charger circuit for nickel-based chemistries.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00