See datasheet for actual packaging/pinout drawings

Package | PIN:

RGE | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.63
10 - 24 $ 4.16
25 - 99 $ 3.89
100 - 249 $ 3.49
250 - 499 $ 3.25
500 - 749 $ 2.83
750 - 999 $ 2.45
1000 - 9999 $ 2.40
  View datasheet for BQ24610RGER View product folder for BQ24610RGER

Adjust your quantity during checkout

BQ24610RGER-Stand-Alone Synchronous Switch-Mode Li-Ion or Li-Polymer Battery Charger with 5V–28V VCC Input

The bq2461x is a highly integrated Li-ion or Li-polymer switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation, and charge status monitoring.

The bq2461x charges the battery in three phases: preconditioning, constant current, and constant voltage.

Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup. The bq2461x automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low quiescent current sleep mode when the input voltage falls below the battery voltage.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00