See datasheet for actual packaging/pinout drawings

BQ24703EVM


BQ24703 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments BQ24703EVM

The BQ24703EVM evaluation module is a complete battery charger platform for evaluating a multi-chemistry charge-management solution using the BQ24703 for a wide variety of portable applications. The EVM can deliver up to 3 A of continuous charge current for three- or four-cell series Li-Ion (or Li-Pol) or five- to ten-cell NiCd/NiMH battery packs.

The BQ24703 is a highly integrated battery charge controller with integrated system switch control for the AC adapter and battery inputs. The bq24703 also features dynamic power management which automatically adjusts the battery charge current based on limits of the AC adapter.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00