See datasheet for actual packaging/pinout drawings

Package | PIN:

RGR | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.43
10 - 24 $ 5.78
25 - 99 $ 5.40
100 - 249 $ 4.84
250 - 499 $ 4.52
500 - 749 $ 3.93
750 - 999 $ 3.41
1000 - 9999 $ 3.34
  View datasheet for BQ24707ARGRT View product folder for BQ24707ARGRT

Adjust your quantity during checkout

BQ24707ARGRT-1-4 Cell Li+ Battery SMBus Charge Controller With Independent Comparator and Advanced Circuit Prot.

The bq24707 and bq24707A devices are high-efficiency, synchronous battery chargers, offering low component count for space-constrained, multi-chemistry battery charging applications.

SMBus controlled input current, charge current, and charge voltage DACs allow for very high regulation accuracies that can be easily programmed by the system power management micro-controller.

The IC uses the internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.

The IC provides an IFAULT output to alarm if any MOSFET fault or input over current occurs. This alarm output allows users to turn off input power selectors when the fault occurs. Meanwhile, an independent comparator with internal reference is available to monitor input current, output current, or output voltage.

The IC charges one-, two-, three-, or four-series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm QFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00