Features for the BQ24715EVM-115
- 2-3S SMBus host-controlled NVDC-1 charge controller with 6-24V input range
- Support CPU turbo mode operation. Battery supplements system when adapter is fully-loaded
- 600kHz, 800kHz and 1MHz programmable switching frequency
- Ultra fast input current DPM within 100μs
- Ultra low quiescent current and PFM at light load to improve light load efficiency
- SMBUS clock up to 400kHz (I2C friendly)
- Programmable input current limit, charge voltage, charge current and min system voltage
- Support battery LEARN function
- Support hardware pin (CELL-GND pulse) LEARN mode exit.
- High Integration
- NMOS ACFET and Reverse Blocking FET Driver
- PMOS battery FET Driver
- Bootstrap Diode (SYNFET)
- Internal Loop Compensation
- Internal Soft Start
Description for the BQ24715EVM-115
SMBus Controlled NVDC-1 Charge Controller with N-CH MOSFET Selector and Current Monitoring; 2-3 Cells