BQ24725AEVM-710 Evaluation Module for BQ24725A 1-4 Cell Li+ Battery SMBus Charge Controller angled board image

BQ24725AEVM-710

Evaluation Module for BQ24725A 1-4 Cell Li+ Battery SMBus Charge Controller

Pricing

Qty Price
+

Features for the BQ24725AEVM-710

  • Evaluation module for bq24725A
  • High-efficiency NMOS-NMOS synchronous buck charger with 750-kHz frequency
  • High-efficiency and low-cost NMOS power path selector and integrated gate driver
  • User-selectable 1-cell, 2-cell, 3-cell, or 4-cell Li-ion battery voltage
  • Programmable battery voltage, charge current, and ac adapter current via SMBus interface
  • Flexible Chargeoption() register control via SMBus interface
  • AC adapter operating range 4.5 V–24 V
  • Test points for key signals available for testing purposes. Easy probe hook-up
  • Jumpers available. Easy-to-change connections

Description for the BQ24725AEVM-710

The BQ24725AEVM-710 evaluation module (EVM) is a complete charger module for evaluating a multicell synchronous notebook turbo boost charge using the bq24725A device. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by SMBus interface through the EV2300 interface board The bq24725AEVM-710 does not include the EV2300 interface board. In order to evaluate the bq24725AEVM-710, a user must order the EV2300 interface board separately

Pricing

Qty Price
+