See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ24735EVM-710-Evaluation Module for BQ24735, 1-4 Cell Li+ Battery SMBus Charge Controller

The BQ24735EVM-710 evaluation module (EVM) is a complete charger module for evaluating a multicell synchronous notebook turbo boost charge using the bq24735 devices. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by SMBus interface through the EV2300 interface board The BQ24735EVM-710 does not include the EV2300 interface board. In order to evaluate the BQ24735EVM-710, a user must order the EV2300 interface board separately

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00