See datasheet for actual packaging/pinout drawings

BQ24770EVM-540


NVDC Battery Charge Controller with SMBus Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ24770EVM-540

The bq2477x evaluation module (EVM) is an SMBus controlled NVDC-1 charge controller with N-CH MOSFET Selector and Current Monitoring. The input voltage range, for the buck converter, is between 6 and 24 V, with a programmable output of 1–4 cells (bq2477x) and a charge output current range of 128 mA to 8.128 A. This EVM doesn’t include the EV2400 interface device; this will have to be ordered separately to evaluate the bq2477x EVM.

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00