See datasheet for actual packaging/pinout drawings

Package | PIN:

RUY | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.16
10 - 24 $ 3.75
25 - 99 $ 3.49
100 - 249 $ 3.06
250 - 499 $ 2.87
500 - 749 $ 2.43
750 - 999 $ 2.05
1000 - 9999 $ 1.96
  View datasheet for BQ24773RUYT View product folder for BQ24773RUYT

Adjust your quantity during checkout

BQ24773RUYT-1-4S I2C NVDC Battery Charge Controller with System Power Monitor & Processor Hot Indicator

The bq2477x is high-efficiency, synchronous, NVDC-1 battery charge controllers, offering low component count for space-constraint, multi-chemistry battery charging applications.

The power path management allows the system to be regulated at battery voltage but does not drop below system minimum voltage (programmable). With this feature, the system keeps operating even when the battery is completely discharged or removed. The power path management allows the battery to provide supplement current to the system to keep the input supply from being overloaded.

The bq2477x provides drivers and power path management for N-channel ACFET and reverse blocking FET. The devices provides driver to control NVDC operation of external P-channel battery FET. It also drives high-side and low-side MOSFETs of the switching regulator.

The bq2477x monitors adapter current (IADP), battery charge/discharge current (IBAT) and system power (PMON). The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00