Features for the BQ24780SEVM-583
- Input voltage range: 4.5V to 24V;
- SMB communication;
- LED indication for status signals
- Test points for key signals available for testing purposes;
- Jumpers for different circuit configuration.
Description for the BQ24780SEVM-583
The bq24780S evaluation module (EVM) is a complete charger module for evaluating the high-efficiency, synchronous, 1-4 cell turbo boost mode battery charge controller with power monitoring and /PROCHOT for CPU throttling, charges one, two, three or four series Li-ion and Li-polymer cells used in notebook applications.