See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments BQ25010EVM

The Texas Instruments BQ25010EVM is the evaluation module (EVM) for the bq25010 Single-Chip Li-Ion Charger and DC/DC Converter IC in 3.5x4.5mm2 QFN package. It is designed to deliver up to 500mA of charge current to Li-Ion or Li-Pol applications.

The EVM development tool includes a tested evaluation module; a user guide (SLUU214) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq25010 data sheet.

Order SummaryEdit >
THS4042CD (5)$49.60
THS4042CDGNR (5)$47.75
THS4042EVM (1)$49.00
CD4042BE (5)$2.60
Subtotal: $148.95
Shipping & Handling: -
Total (USD): $148.95