Features for the BQ25071EVM-658
- Programmable battery charge current via external resistors and digital input pins
- Adapter input operating range of 3.75 V – 10.2 V
- LED indication for charge
- Test points for key signals available for testing purposes.
Description for the BQ25071EVM-658
The bq25071 evaluation module (EVM) is a complete charger module for evaluating the QFN packaged 1-A battery charge solution for single-cell, LiFePO4 battery-powered systems used in a wide range of portable applications