See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFP | 6

Temp:

S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ25100YFPR


250-mA Single Cell Li-Ion Battery Charger, 1mA termination, 75nA Battery leakage

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.93
10 - 24 $ 1.66
25 - 99 $ 1.63
100 - 249 $ 1.33
250 - 499 $ 1.31
500 - 749 $ 1.10
750 - 999 $ 0.90
1000 - 9999 $ 0.75

Adjust your quantity during checkout

Texas Instruments BQ25100YFPR

The bq2510x series of devices are highly integrated Li-Ion and Li-Pol linear chargers targeted at space-limited portable applications. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The bq2510x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high accuracy current and voltage regulation loops and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq2510x. The fast charge current value is also programmable via an external resistor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00