See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

BQ25120AEVM-700nA Low Iq Highly Integrated Battery Charge Management Evaluation Module for Wearables & Hearables

The bq25120AEVM evaluation module is a highly integrated battery charge management IC that integrates the most common functions for wearables devices: linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The low quiescent current during operation and shutdown enables amaximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, PWM output voltage, LDO output voltage, and other parameters are programmable through the I2C interface. The battery is charged using a standard li-ion charge profile with three phases: precharge, constant current and constant voltage
Order SummaryEdit >
OPA847ID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00