See datasheet for actual packaging/pinout drawings


Package | PIN:

YFP | 25


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


700nA Low Iq Highly Integrated Battery Charge Management Solution

TI Store Price:

1 - 9 $ 4.29
10 - 24 $ 3.85
25 - 99 $ 3.63
100 - 249 $ 3.16
250 - 499 $ 2.95
500 - 749 $ 2.54
750 - 999 $ 2.17
1000 - 9999 $ 1.84

Adjust your quantity during checkout

Texas Instruments BQ25120AYFPT

The bq25120A is a highly integrated battery charge management IC that integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The integrated buck converter is a high efficiency, low IQ switcher using DCS control that extends light load efficiency down to 10-µA load currents. The low quiescent current during operation and shutdown enables maximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, buck converter output voltage, LDO output voltage, and other parameters are programmable through the I2C interface.

The battery is charged using a standard Li-Ion charge profile with three phases: precharge, constant current and constant voltage. A voltage-based JEITA compatible battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The charger is optimized for 5-V USB input, with 20-V tolerance to withstand line transients. The buck converter is run from the input or battery. When in battery only mode, the device can run from a battery up to 4.65 V.

A configurable load switch allows system optimization by disconnecting infrequently used devices. The manual reset with timer allows mutliple different configuration options for wake are reset optimization.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00