See datasheet for actual packaging/pinout drawings

BQ25120EVM-731


Low Iq Linear Charger EVM with Power Path Management, PWM Output, Load Switch, and Push-Button Reset

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ25120EVM-731

The bq25120EVM-731 evaluation module is a highly integrated battery charge management IC that integrates the most common functions for wearables devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The low quiescent current during operation and shutdown enables amaximum battery life. The device supports charge currents from 5 mA to 300 mA. The input current limit, charge current, PWM output voltage, LDO output voltage, and other parameters are programmable through the I2C interface. The battery is charged using a standard Li-Ion charge profile with three phases: precharge, constant current and constant voltage.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00