See datasheet for actual packaging/pinout drawings

bq25504EVM-674


BQ25504EVM-674-BQ25504 Battery Management Evaluation Board, Ultra Low Power Boost Converter IC Energy Harvester

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments bq25504EVM-674

bq25504EVM-674 – Ultra Low Power Boost Converter with Battery Management for Energy Harvester Applications. This EVM is programmed from the factory for settings compatible with most MCU’s and 3V coin cell batteries. The EVM is programmed to deliver a 3.1VDC maximum voltage (OV) for charging the storage element and the under voltage is programmed to 2.2VDC. The VBAT_OK indication toggles high when VSTOR ramps up at 2.8VDC and when VSTOR ramps down to 2.4VDC. The user’s guide describes the bq25504 evaluation module (EVM), how to perform a stand-alone evaluation and allows the EVM to interface with the system and host.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00