See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

BQ25505EVM-218-bq25505 Ultra Low Power Harvester Power Management IC with Boost Charger Evaluation Module more details

The bq25505 evaluation module (EVM) is a complete module for evaluating the bq25505 energy harvesting charger for storage elements like single-cell LiIon/Polymer batteries or super-capacitors. Intended to be powered by high impedance supplies, such as solar panels, thermo-electric generators (TEGs) or piezoelectric generators, the bq25505 regulates its input voltage so that it will not collapse its input source while charging the storage element up to a set voltage point. A power good output indicates when the charger output reaches a user set level. The bq25505 has an integrated multiplexor that switches the system power between a primary (typically non-rechargeable) battery and secondary (typically rechargeable) battery or supercapacitor based on the power good signal. With minimal changes, the EVM can also be configured as an ultra-low power boost converter, regulating the output voltage from a low impedance source.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00