See datasheet for actual packaging/pinout drawings

Package | PIN:

RGR | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.34
10 - 24 $ 3.90
25 - 99 $ 3.64
100 - 249 $ 3.27
250 - 499 $ 3.05
500 - 749 $ 2.65
750 - 999 $ 2.30
1000 - 9999 $ 2.25
  View datasheet for BQ25505RGRR View product folder for BQ25505RGRR

Adjust your quantity during checkout

BQ25505RGRR-Ultra Low Power Harvester Power Management IC with Boost Charger, and Autonomous Power Multiplexor

The bq25505 device is specifically designed to efficiently extract the microwatts (µW) to miliwatts (mW) of power generated from a variety of DC energy harvesting, high-impedance sources like photovoltaic (solar) or thermal electric generators (TEGs) without collapsing those sources. The battery-management features of the bq25505 ensure that a secondary rechargeable battery is not overcharged by this extracted power, with voltage boosted, nor depleted beyond safe limits by a system load. The integrated multiplexer gate drivers autonomously switch the system load to a primary nonrechargeable battery if the secondary battery voltage falls below the user-defined VBAT_OK threshold.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00