See datasheet for actual packaging/pinout drawings

Package | PIN:

RGR | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.17
10 - 24 $ 5.55
25 - 99 $ 5.18
100 - 249 $ 4.65
250 - 499 $ 4.34
500 - 749 $ 3.77
750 - 999 $ 3.27
1000 - 9999 $ 3.20
  View datasheet for BQ25570RGRR View product folder for BQ25570RGRR

Adjust your quantity during checkout

BQ25570RGRR-Ultra Low Power Harvester Power Management IC with Boost Charger, and Nanopower Buck Converter

The bq25570 device is specifically designed to efficiently extract microwatts (µW) to milliwatts (mW) of power generated from a variety of high output impedance DC sources like photovoltaic (solar) or thermal electric generators (TEG) without collapsing those sources. The battery management features ensure that a rechargeable battery is not overcharged by this extracted power, with voltage boosted, or depleted beyond safe limits by a system load. In addition to the highly efficient boosting charger, the bq25570 integrates a highly efficient, nano- power buck converter for providing a second power rail to systems such as wireless sensor networks (WSN) which have stringent power and operational demands. All the capabilities of bq25570 are packed into a small foot-print 20-lead 3.5-mm × 3.5-mm QFN package (RGR).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00