Features for the BQ25871EVM-813
- Input voltage range of 3V to 14V and charge current up to 7A
- Highly integrated 7A battery switch and high accuracy ADC
- Programmable protection and safety features
- Test points for all signals available for testing purposes
- Jumpers for different circuit configuration
Description for the BQ25871EVM-813
The bq25871 evaluation module (EVM) is a complete charger module for evaluating the highly-integrated battery switch in WCSP package for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.