Features for the BQ25970EVM-893
- Ultra high efficiency switch capacitor charger
- Supports single and master-slave operation
- Up to 8A charging current
- High accurate ADC
- Integrated protection
Description for the BQ25970EVM-893
The bq2597x evaluation module (EVM) is a complete charger module for evaluating the highly-integrated battery switch in WCSP package for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet.