See datasheet for actual packaging/pinout drawings

BQ26220EVM-001


BQ26220 Battery Monitor Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ26220EVM-001

The bq26220EVM-001 is a complete evaluation system for the bq26220 FLASH based Battery Monitoring IC. The EVM includes one bq26220 circuit module, an EV2200 PC Interface Board for Gas Gauge Evaluation, a PC serial cable, and Windows-based PC software.

The circuit module includes the bq26220 IC and all other components on-board necessary to monitor capacity and other critical parameters in a one-cell Li-Ion battery pack or a battery pack of any chemistry with a voltage of 2.6 to 4.5 V.

The circuit module connects directly across the cell(s) in the battery. With the EV2200 interface board and software, the user can read the bq26220 data registers and evaluate the functions of the bq26220 under different charge and discharge conditions.

Specifications:

  • Input voltage BAT+/BAT-: 2.6-4.5V
  • Charge and discharge current: 4A(max)
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00