See datasheet for actual packaging/pinout drawings

BQ27200EVM


BQ27200 Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ27200EVM

The bq27200EVM is a complete evaluation system for the bq27200 single cell Li-Ion and Li-Polymer battery gas gauge IC. The EVM includes one bq27200 circuit module. The circuit module includes one bq27200 IC, a current sense resistor and all other components on-board necessary to calculate remaining battery capacity and predict a system's time to empty.

The circuit module connects directly across the cell in a battery and provides connections for a battery charger and system load. With the PC interface board and software, the user can read the bq27200 data registers, program the on-chip configuration EEPROM, and evaluate the functions of the bq27200 under different charge and discharge conditions. The program includes a data logging utility to record and store bq27200 activity during charge/discharge cycles. An EV2300 board is required to interface this EVM with the PC and can be purchased separately.

Specifications:

  • Input voltage BAT+/BAT-: 2.6-4.5V
  • Charge and discharge current: 2.5A(max)
  • Battery capacity: 100-10000mAh

Related Products

BQ27200EVM-EV2300 - TI store picture

BQ27200EVM-EV2300 Bundle
Product Number:  BQ27200EVM-EV2300

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00