See datasheet for actual packaging/pinout drawings

Package | PIN:

DRZ | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.06
10 - 24 $ 1.85
25 - 99 $ 1.73
100 - 249 $ 1.51
250 - 499 $ 1.42
500 - 749 $ 1.20
750 - 999 $ 1.02
1000 - 9999 $ 0.97
  View datasheet for BQ27411DRZR-G1A View product folder for BQ27411DRZR-G1A

Adjust your quantity during checkout

BQ27411DRZR-G1A-Pack-Side Impedance Track™ Fuel Gauge | Battery Gas Gauge

The Texas Instruments bq27411-G1 device is a battery fuel gauging solution for single-cell Li-Ion battery packs. The device requires minimal configuration and uses One Time Programmable (OTP) Non-Volatile Memory (NVM) to avoid an initialization download by the system processor.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

The small, 12-pin, 2.50 mm × 4.00 mm, Small Outline No-Lead (SON) package is ideal for space-constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00