See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRZ | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ27411DRZR-G1C


Pack-Side Impedance Track™ Fuel Gauge | Battery Gas Gauge

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.26
10 - 24 $ 2.03
25 - 99 $ 1.91
100 - 249 $ 1.67
250 - 499 $ 1.55
500 - 749 $ 1.34
750 - 999 $ 1.14
1000 - 9999 $ 0.97

Adjust your quantity during checkout

Texas Instruments BQ27411DRZR-G1C

The Texas Instruments bq27411-G1 device is a battery fuel gauging solution for single-cell Li-Ion battery packs. The device requires minimal configuration and uses One Time Programmable (OTP) Non-Volatile Memory (NVM) to avoid an initialization download by the system processor.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

The small, 12-pin, 2.50 mm × 4.00 mm, Small Outline No-Lead (SON) package is ideal for space-constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00