See datasheet for actual packaging/pinout drawings


Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ27411EVM-G1A

The BQ27411EVM-G1A evaluation module is a complete evaluation system for the bq27411-G1A. The EVM includes one bq27411-G1A circuit module with an external current-sense resistor.  The bq27411-G1A should be used with batteries that have a 4.35V charge voltage. 

With the EV2300 or EV2400 interface board and software, the user can:

(1) Read the bq27411-G1A data registers.

(2) Program the chipset for different configurations.

(3) Log cycling data for further evaluation.

(4) Evaluate the overall functionality of the bq27411-G1A solution under different charge and discharge conditions.

Related Terms:

  • Battery Gas Gauge
  • Battery Fuel Gauge
  • Battery Fuel Gauge IC


Order SummaryEdit >
CD4042BE (5)$2.60
THS4042CD (5)$49.60
THS4042CDGNR (5)$47.75
THS4042EVM (1)$49.00
Subtotal: $148.95
Shipping & Handling: -
Total (USD): $148.95