See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

BQ27411EVM-G1C-BQ27411EVM-G1C Pack-Side Impedance Track™ Fuel (Gas) Gauge Evaluation Module

The BQ27411EVM-G1C Pack-Side Impedance Track™ Fuel (Gas) Gauge evaluation module is a complete evaluation system for the bq27411-G1C. The EVM includes one bq27411-G1C circuit module with external current-sense resistor.  The bq27411-G1C should be used with batteries that have a 4.35 V charge voltage.  A separate orderable EV2300 or EV2400 PC interface board for gas gauge interface along with a PC USB cable, and Windows™-based PC software is needed when using this EVM. The circuit module includes one bq27411-G1C integrated circuit and all other onboard components necessary to monitor and predict capacity for a pack-side fuel gauge solution. The circuit module connects directly across the battery pack. With the  USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module (EV2300) or USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module (EV2400) interface board and software, the user can:

  1. Read the bq27411-G1C data registers.
  2. Program the chipset for different configurations.
  3. Log cycling data for further evaluation.
  4. Evaluate the overall functionality of the bq27411-G1C solution under different charge and discharge conditions. The latest Windows™ – based PC software can be downloaded from the product folder on the Texas Instruments Web site.

Related Terms:

  • Battery Gas Gauge
  • Battery Fuel Gauge
  • Battery Fuel Gauge IC
  •  

     

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00