See datasheet for actual packaging/pinout drawings

bq27425EVM


BQ27425EVM-Evaluation Module for bq27425 System-Side Impedance Track™ Fuel Gauge Battery Gas Gauge Battery

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments bq27425EVM

The BQ27425EVM evaluation module is a complete evaluation system for the bq27425. The EVM includes one bq27425 circuit module with an integrated current-sense resistor. A separated orderable EV2300 or EV2400 PC interface board for gas gauge interface along with a PC USB cable, and Windows™-based PC software is needed when using this EVM. The circuit module includes one bq27425 integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 or EV2400 interface board and software, the user can: (1)Read the bq27425 data registers. (2)Program the chipset for different configurations. (3)Log cycling data for further evaluation. (4)Evaluate the overall functionality of the bq27425 solution under different charge and discharge conditions. The latest Windows™ – based PC software can be downloaded from the product folder on the Texas Instruments Web site.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00