See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZF | 15

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ27425YZFR-G2B


System-Side Impedance Track™ Fuel Gauge | Gas Gauge Battery

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.14
10 - 24 $ 1.93
25 - 99 $ 1.80
100 - 249 $ 1.57
250 - 499 $ 1.48
500 - 749 $ 1.25
750 - 999 $ 1.06
1000 - 9999 $ 1.01

Adjust your quantity during checkout

Texas Instruments BQ27425YZFR-G2B

The Texas Instruments bq27425-G2 fuel gauge is an easy-to-configure microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires minimal user configuration and system microcontroller firmware development.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the bq27425-G2 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The 15-pin, 2.69 mm × 1.75 mm, 0.5-mm pitch chip scale package (DSBGA) is ideal for space-constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00