See datasheet for actual packaging/pinout drawings

Package | PIN:

DRZ | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.39
10 - 24 $ 2.15
25 - 99 $ 2.00
100 - 249 $ 1.76
250 - 499 $ 1.65
500 - 749 $ 1.40
750 - 999 $ 1.18
1000 - 9999 $ 1.13
  View datasheet for BQ27441DRZT-G1A View product folder for BQ27441DRZT-G1A

Adjust your quantity during checkout

BQ27441DRZT-G1A-System-Side Impedance Track™ Battery Fuel (Gas) Gauge

The Texas Instruments bq27441-G1 fuel gauge is a microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires minimal user configuration and system microcontroller firmware development.

The bq27441-G1 battery fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the bq27441-G1 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 12-pin, 2.50 mm × 4.00 mm, small outline no-lead (SON) package is ideal for space-constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00