See datasheet for actual packaging/pinout drawings

BQ27500EVM-EV2300


Bundle
Reg. Price: $198.00

TI Store Price:

$149.00
BQ27500EVM-EV2300:
  • BQ27500EVM-System-Side Impedance Track™ Fuel Gauge Evaluation Module
  • EV2300-USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation

Adjust your quantity during checkout

Texas Instruments BQ27500EVM-EV2300

Overview

The BQ27500EVM evaluation module is a complete evaluation system for the bq2750x. The EVM includes one bq2750x circuit module, a current sense resistor, one thermistor, an EV2300 PC interface board for gas gauge interface, a PC USB cable, and Windows™-based PC software. The circuit module includes one bq27500 or bq27501 integrated circuit (IC), one TPS71525 IC, and all other onboard components necessary to monitor and predict capacity for a host side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 interface board and software, the user can read the bq2750x data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq2750x solution under different charge anddischarge conditions.

Overview

The BQ27500EVM evaluation module is a complete evaluation system for the bq2750x. The EVM includes one bq2750x circuit module, a current sense resistor, one thermistor, an EV2300 PC interface board for gas gauge interface, a PC USB cable, and Windows™-based PC software. The circuit module includes one bq27500 or bq27501 integrated circuit (IC), one TPS71525 IC, and all other onboard components necessary to monitor and predict capacity for a host side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 interface board and software, the user can read the bq2750x data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq2750x solution under different charge anddischarge conditions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00