See datasheet for actual packaging/pinout drawings

BQ27500EVM


System-Side Impedance Track™ Fuel Gauge Evaluation Module

TI Store Price:

Unit price: $84.56

Adjust your quantity during checkout

Texas Instruments BQ27500EVM

The BQ27500EVM evaluation module is a complete evaluation system for the bq2750x. The EVM includes one bq2750x circuit module, a current sense resistor, and one thermistor. The circuit module includes one bq27500 or bq27501 integrated circuit (IC), one TPS71525 IC, and all other onboard components necessary to monitor and predict capacity for a host side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 interface board and software, the user can read the bq2750x data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq2750x solution under different charge anddischarge conditions. An EV2300 board is required to interface this EVM with the PC and can be purchased separately.

Kit Contains:

  • bq2750x/TPS71525 circuit module (HPA291)
  • NTC103AT Thermistor
  • Set of support documentation

Related Products

BQ27500EVM-EV2300 - TI store picture

BQ27500EVM-EV2300 Bundle
Product Number:  BQ27500EVM-EV2300

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00