See datasheet for actual packaging/pinout drawings

BQ27501EVM


System Side Single-Cell Impedance Track™ Technology Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ27501EVM

This evaluation module (EVM) is a complete evaluation system for the bq2750x. The EVM includes one bq2750x circuit module, a current sense resistor, and one thermistor. The circuit module includes one bq27500 or bq27501 integrated circuit (IC), one TPS71525 IC, and all other onboard components necessary to monitor and predict capacity for a system side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 interface board and software, the user can read the bq2750x data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq2750x solution under different charge and discharge conditions. An EV2300 board is required to interface this EVM with the PC and can be purchased separately.

Related Products

BQ27501EVM-EV2300 - TI store picture

BQ27501EVM-EV2300 Bundle
Product Number:  BQ27501EVM-EV2300

Order SummaryEdit >
OPA2674ID (1)$0.00
OPA695ID (1)$0.00
THS3091D (1)$0.00
VCA821ID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00