See datasheet for actual packaging/pinout drawings

BQ27510EVM


System-Side Single-Cell Impedance Track™ Technology Evaluation Module Battery Fuel Gauge Integated

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments BQ27510EVM

This evaluation module (BQ27510EVM) is a complete evaluation system for the bq27510. The EVM includes one bq27510 circuit module, a current sense resistor, and one thermistor. The circuit module includes one bq27510 integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 interface board and software, the user can read the bq27510 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq27510 solution under different charge and discharge conditions. An EV2300 board is required to interface this EVM with the PC and can be purchased separately.

Related Products

BQ27510EVM-EV2300 - TI store picture

BQ27510EVM-EV2300 Bundle
Product Number:  BQ27510EVM-EV2300

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00