See datasheet for actual packaging/pinout drawings
Reg. Price: $248.00

TI Store Price:

$199.00
BQ27520EVM-EV2300:
  • BQ27520EVM-System-Side Impedance Track™ Fuel Gauge Evaluation Module Battery Fuel Gauge Integrated Circuit
  • EV2300-USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation
 

Adjust your quantity during checkout

BQ27520EVM-EV2300 Bundle

Overview

This evaluation module (EVM) is a complete evaluation system for the bq27520. The EVM includes one bq27520 circuit module, a current sense resistor, one thermistor, an EV2300 PC interface board for gas gauge interface and a PC USB cable. The circuit module includes one bq27520 integrated circuit and all other onboard components necessary to monitor and predict capacity for a system-side fuel gauge solution. The circuit module connects directly across the battery pack. With the EV2300 interface board and software, the user can read the bq27520 data registers, program the chipset for different pack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq27520 solution under different charge and discharge conditions.

Bundled with

The EV2300 is a USB-based interface board for a PC that can be used to evaluate battery fuel gauge circuits designed with Texas Instruments' ICs. The EV2300 has connections on it for a USB cable and also accepts inputs from a battery fuel gauge circuit's communication port (SMBus or HDQ). By running the appropriate PC software for the corresponging fuel gauge IC, the EV2300 interface board allows the user to evaluate the battery fuel gauge circuit.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00