See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZF | 15

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

BQ27520YZFT-G4


System Side Impedance Track™ Fuel Gauge With Integrated LDO.

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.22
10 - 24 $ 2.89
25 - 99 $ 2.72
100 - 249 $ 2.37
250 - 499 $ 2.21
500 - 749 $ 1.91
750 - 999 $ 1.63
1000 - 9999 $ 1.38

Adjust your quantity during checkout

Texas Instruments BQ27520YZFT-G4

The Texas Instruments bq27520-G4 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. The fuel gauge resides on the main board of the system and manages an embedded battery (non-removable) or a removable battery pack.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (minimum), battery voltage (mV), temperature (°C), and state of health (%).

Battery fuel gauging requires only PACK+ (P+), PACK– (P–), and optional Thermistor (T) connections to a removable battery pack or embedded battery circuit. The device uses a 15-ball NanoFree™ (DSBGA) package in the nominal dimensions of 2610 × 1956 µm with 0.5-mm lead pitch. It is ideal for space-constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00