Features for the BQ27546EVM-702
- Complete evaluation system for the bq27546 gas gauge with Impedance Track™ Technology
- Populated circuit module for quick setup
- PC software and interface board for easy evaluation
- Software that allows data logging for system analysis
Description for the BQ27546EVM-702
The BQ27546EVM along with bqStudio provides the customer tools for developing battery fuel gauging modules for a pack-side fuel gauge solution. Customers are able to configure BQ27546EVM so that it can provide accurate battery fuel gauging information. BQ27546EVM gives the customer information such as battery voltage, temperature measurement, Remaining State of Charge and Run Time to Empty through its RAM registers. The BQ27546EVM allows the customer to evaluate the BQ27546 IC according to its datasheet.